HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 2-Pole 3-Wire Grounding, L5-20P, Screw
Image of HBL2311SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 2-Pole 3-Wire Grounding, L5-20P, Screw
Image of HBL2311SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 2-Pole 3-Wire Grounding, L5-20P, Screw
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Insulgrip Twist-Lock and Straight Blade Devices
+4
Twist-Lock Devices
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 2-Pole 3-Wire Grounding, L5-20P, Screw

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2311SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Male Plug, 20A, 125V AC, 2-Pole 3-Wire Grounding, NEMA L5-20P, Black PBT housing, White PBT clamps.

  • UL Type 4X Environmental seal protects connection while in use.
  • Impact resistant shroud protects blades against bending and breaking.
  • Reduces exposure to arcing when connecting or disconnecting under load.
  • Superior cord grip design protects terminations from excess strain.

Standard Product

General

Application

Catalog Number

HBL2311SW

Color

Cord Range

0.360"-0.930" (9-24)

Environmental Conditions

Watertight

EU RoHS Indicator

Horsepower - Maximum

1

Item Type

20A Watertight Safety-Shroud® Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Closure Plug - Santoprene
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Plugs

UPC

783585231020

Dimensions

Dimensions

2.77 in x 2.77 in x 4.40 in

Display Size

Standard Sized

Height

4.4 in

Length

2.77 in

Weight

0.6 lb

Width

2.77 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.360 - 0.930 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Environmental Conditions

Watertight

EU RoHS Indicator

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L5-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

960