




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2811SW
Shrouded Watertight Construction
Application
Catalog Number
HBL2811SW
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Watertight
EU RoHS Indicator
Horsepower - Maximum
3
Item Type
30A Watertight Safety-Shroud® Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 60°C and minimum -29 °C
Performance
Specifications
Type
Plugs
UPC
783585232089
Dimensions
2.94 in x 2.94 in x 4.40 in
Display Size
Standard Sized
Height
4.4 in
Length
2.94 in
Weight
0.7 lb
Width
2.94 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3 Phase WYE 120/208 VAC
Voltage Rating Description
3-Phase Y 120/208 VAC
Cable Range
0.350 - 1.150 in
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L21-30P
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 60°C and minimum -29 °C
Performance
Cord Type
All Listed Portables
Carton Quantity
10