HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 30A 3-Phase Wye 277/480V AC, L22-30P
Image of HBL2821SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 30A 3-Phase Wye 277/480V AC, L22-30P
Image of HBL2821SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 30A 3-Phase Wye 277/480V AC, L22-30P
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Insulgrip Twist-Lock and Straight Blade Devices
+2
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Male Plug, 30A 3-Phase Wye 277/480V AC, L22-30P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2821SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Male Plug, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, NEMA L22-30P, Screw Terminal, Black PBT housing, White PBT clamps.

  • UL Type 4X Environmental seal protects connection while in use.
  • Impact resistant shroud protects blades against bending and breaking.
  • Reduces exposure to arcing when connecting or disconnecting under load.
  • Superior cord grip design protects terminations from excess strain.

Shrouded Watertight Construction

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2821SW

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

Item Type

30A Watertight Safety-Shroud® Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 60°C and minimum -29 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Closure Plug - Santoprene
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Plugs

UPC

783585454979

Dimensions

Dimensions

4.5 in x 2.94 in x 2.94 in

Display Size

Standard Sized

Height

2.94 in

Length

4.5 in

Weight

0.25 lb

Width

2.94 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3-Phase Y 277/480 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L22-30P

Operational

Operating Temperature

Maximum continuous 60°C and minimum -29 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10