HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Reverse Service Plug, 30A, 3 Phase 250V AC, 3 Pole, 4 Wire Grounding PBT housing PBT clamps
Image of HBL2723SR Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Reverse Service Plug, 30A, 3 Phase 250V AC, 3 Pole, 4 Wire Grounding PBT housing PBT clamps

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Reverse Service Plug, 30A, 3 Phase 250V AC, 3 Pole, 4 Wire Grounding PBT housing PBT clamps

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2723SR

Locking Devices, Twist-Lock®,Watertight Safety-Shroud® Reverse Service Plug, 30A, 3 Phase 250V AC, 3 Pole, 4 Wire Grounding, Black PBT housing, white PBT clamps

  • UL Type 4X Environmental seal protects connection while in use
  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Superior cord grip design protects terminations from excess strain

General

Catalog Number

HBL2723SR

Horsepower - Maximum

3

Item Type

30A Watertight Safety-Shroud® Reverse Service Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL Listed
  • CSA Certified to Type 4, 4X and Type 12

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Contacts - Brass
  • Housing - PBT
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Reverse Service Plug

UPC

783585355535

Dimensions

Dimensions

2.95 in x 2.95 in x 5.51 in

Height

5.51 in

Length

2.95 in

Width

2.95 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L15-30

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10