HUBBELL WIRING DEVICE-KELLEMS
Image of CS8365CA10 Locking Plug, 50A 3PH250V, 3P4W CD AD1.0
Image of CS8365CA10 Locking Plug, 50A 3PH250V, 3P4W CD AD1.0
Image of CS8365CA10 Locking Plug, 50A 3PH250V, 3P4W CD AD1.0

Locking Plug, 50A 3PH250V, 3P4W CD AD1.0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS8365CA10

LOCKING PLUG, 50A 3PH250V, 3P4W CD AD1.0

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Super tough nylon housing offers better impact qualities
  • Stainless steel shroud protects contacts and prevents mismating
  • Heavy duty two-piece external cord clamp provides maximum strain relief
  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength

Product details

General

Catalog Number

CS8365CA10

EU RoHS Indicator

Contact Manufacturer

UPC

783585569703

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads