HUBBELL WIRING DEVICE-KELLEMS
Locking Receptacle, 30A, 3P, 120/208V, L21-30R, Bulk Pack 100
Image of HBL2810M3 Locking Receptacle, 30A, 3P, 120/208V, L21-30R, Bulk Pack 100

Locking Receptacle, 30A, 3P, 120/208V, L21-30R, Bulk Pack 100

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2810M3

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, NEMA L21-30R, Screw Terminal, Nylon face, Back and side wire, Black, Bulk Pack 100

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

General

Application

Heavy Duty Industrial

Catalog Number

HBL2810M3

EU RoHS Indicator

Contact Manufacturer

UPC

783585569963

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec W-C-596
  • Listed to UL 498

Logistics

Carton Quantity

100