HUBBELL WIRING DEVICE-KELLEMS
Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw Center Offuced, 12V DC, Spade Terminals
Image of M223JSP Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw Center Offuced, 12V DC, Spade Terminals
Image of M223JSP Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw Center Offuced, 12V DC, Spade Terminals

Marine Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Single Throw Center Offuced, 12V DC, Spade Terminals

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M223JSP

Marine Grade Panel Mount Bat Handle Switches, Double-Pole Single-Throw Center Off, 12V DC, Spade Terminals

  • Marine Grade
  • Panel Mount and Specialty Switches
  • Bat Handle Switches
  • Double Pole Single Throw Center Offuced
  • 12V DC

General

Catalog Number

M223JSP

Color

Specifications

  • DC Product Type - Panel Mount Toggle Switch
  • Product Type - 12V DC Switches and Accessories
  • Typical Applications - Navigation lights, windlass

UPC

783585904122

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

10