
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL363CRR
Standard Product
Application
Corrosion Resistant
Catalog Number
HBL363CRR
Color
Metallic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
UPC
783585454948
Display Size
Standard Sized Product
Amperage Rating
63 A
Connectivity
Screw Terminals
Current / Amperage Rating
63 A
Current Rating
63 A
Phase
Single Phase
Voltage Rating
230V AC kV
Voltage Rating Description
230V AC kV
Wattage
14490
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#8 AWG to #2 AWG Copper Wire Only
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP20 Suitability
Carton Quantity
5