


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL363CRR
Standard Product
Application
Corrosion Resistant
Catalog Number
HBL363CRR
Color
Metallic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
UPC
783585454948
Display Size
Standard Sized Product
Weight
1 lb
Amperage Rating
63 A
Connectivity
Screw Terminals
Current / Amperage Rating
63 A
Current Rating
63 A
Phase
Single Phase
Voltage Rating
230V AC kV
Voltage Rating Description
230V AC kV
Wattage
14490 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#8 AWG to #2 AWG Copper Wire Only
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP20 Suitability
Carton Quantity
5