HUBBELL WIRING DEVICE-KELLEMS
Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 50', Yellow
Image of TV99 Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 50', Yellow

Marine Wiring Products, Phone/TV Device, Marine CATV Cable, 50', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TV99

Marine CATV Cable, 50'

  • Phone/TV Device
  • Marine CATV Cable
  • 50'
  • Yellow

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

TV99

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - TV Cable Set

UPC

783585365794

Electrical Ratings

Voltage Rating

Telephone and TV Devices kV

Wattage

CATV Signal Only

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

Yes