
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLPHTVSS
Application
Marine Wiring Devices
Catalog Number
HBLPHTVSS
Color
Black
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585040561
Display Size
Standard Sized Product
Connectivity
Pressure Terminal Screws
Current Rating
Telephone/CATV A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
Telephone/CATV kV
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
No
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5
Pallet Quantity
455