HUBBELL WIRING DEVICE-KELLEMS
Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', White
Image of PH6599W Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', White
Image of PH6599W Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', White
Discontinued

Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6599W

Marine Telephone Cord, 50'

  • Phone/TV Device
  • Marine Telephone Cord
  • 50'
  • White

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

PH6599W

Color

Yellow

Environmental Conditions

Indoor and Outdoor

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - Phone Cable Set

UPC

783585519425

Dimensions

Weight

4.1 lb

Electrical Ratings

Current Rating

Telephone/CATV A

Voltage Rating

Telephone and TV Devices kV

Wattage

Telephone Signal Only W

Conductor Related

Cord Length

600 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Operational

Performance

Environmental - Moisture Resistance - IP55 Suitability