HUBBELL WIRING DEVICE-KELLEMS
Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow
Image of PH6599 Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow

Marine Wiring Products, Phone/TV Device, Marine Telephone Cord, 50', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH6599

Marine Telephone Cord, 50'

  • Phone/TV Device
  • Marine Telephone Cord
  • 50'
  • Yellow

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

PH6599

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Length - 50 ft. (15.2m)
  • Product Type - Phone/TV Devices
  • Version - Phone Cable Set

UPC

783585201849

Electrical Ratings

Voltage Rating

Telephone and TV Devices kV

Wattage

Telephone Signal Only

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1