
Brand: Hubbell Wiring Device-Kellems
Catalog ID: NVGA
Standard Product
Application
Marine Lighting
Catalog Number
NVGA
Color
Gray
EU RoHS Indicator
Item Type
Replacement Guard for NVX15GHGA, NVA15GHGA
Lamp Included
No
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Vapor Tight
UPC
783585357379
Dimensions
10.4 in x 5.1 in x 5.4 in
Height
5.4 in
Length
10.4 in
Width
5.1 in
Wattage
150 Max
EU RoHS Indicator
Carton Quantity
5