Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTVSS
Application
Marine Wiring Devices
Catalog Number
HBLTVSS
Color
Black
EU RoHS Indicator
No
Insulation
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585093499
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
Telephone kV
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5