HUBBELL WIRING DEVICE-KELLEMS
Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless
Image of HBLTVSS Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless
Image of HBLTVSS Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless
Image of HBLTVSS Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless

Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTVSS

Marine Wiring Products, TV Device, Marine Hull Inlet, CATV, Stainless

New quick connect with backwards compatibility

General

Application

Marine Wiring Devices

Catalog Number

HBLTVSS

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585093499

Dimensions

Display Size

Standard Sized Product

Weight

1.55 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current Rating

Telephone/CATV A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

Telephone kV

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

5