HUBBELL WIRING DEVICE-KELLEMS
Marked Controlled Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
Image of GFRTW20C2W Marked Controlled Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Marked Controlled Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRTW20C2W

Power Protection Devices, Receptacle, Self Test, GFCI, Marked Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, White

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Permanently marked "controlled" GFCI
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFRTW20C2W

Color

White

EU RoHS Indicator

Contact Manufacturer

Type

Marked Controlled Tamper-Resistant

UPC

783585787039

Electrical Ratings

Voltage Rating

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

1