HUBBELL WIRING DEVICE-KELLEMS
Metal PlugTrak, 15A 1 Circuit, 6 Receptacle, 6' Length, Gray
Image of HBL20GB612GY Metal PlugTrak, 15A 1 Circuit, 6 Receptacle, 6' Length, Gray
Image of HBL20GB612GY Metal PlugTrak, 15A 1 Circuit, 6 Receptacle, 6' Length, Gray
Discontinued

Metal PlugTrak, 15A 1 Circuit, 6 Receptacle, 6' Length, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20GB612GY

Metal PlugTrak, 15A 1 Circuit, 6 Receptacle, 6' Length, Gray

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL20GB612GY

Color

Gray

Item Type

Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Product Family

Metal

Specifications

  • Number of Receptacles - 6 Singles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 6 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 12 Inch OC
  • Wiring Type - Hard Wired

Style

Standard

Type

Single Circuit

UPC

783585214641

Dimensions

Length

6 ft

Weight

4 lb

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2