

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL20GBA512GY
Catalog Number
HBL20GBA512GY
Color
Gray
Item Type
Pre-Wired PlugTrak
Number of Receptacles
5
Performance
Series
Metal
Specifications
Style
Standard
Type
Two Circuits
UPC
783585214702
Length
5 ft
Weight
3.5 lb
Current / Amperage Rating
15 A
Wire Size
#12 AWG THHN
Industry Standard(s)
Performance
Number of Receptacles
5
Carton Quantity
2