HUBBELL WIRING DEVICE-KELLEMS
Metal PlugTrak, 64", 15A 10 Receptacle, 6' Cord and Plug, Ivory
Image of HBL20C315IV Metal PlugTrak, 64", 15A 10 Receptacle, 6' Cord and Plug, Ivory

Metal PlugTrak, 64", 15A 10 Receptacle, 6' Cord and Plug, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20C315IV

Metal PlugTrak, 64", 15A 10 Receptacle, 6' Cord and Plug, Ivory

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL20C315IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Pre-Wired PlugTrak

Number of Receptacles

10

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Metal

Specifications

  • Number of Receptacles - 8 Receptacles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 64 Inch
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Foot Cord Length
  • Wiring Type - Portable

Style

Portable

Type

Single Circuit

UPC

783585214511

Dimensions

Length

64 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

10

Logistics

Carton Quantity

2