HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU3800B10 Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series
Image of HBLALU3800B10 Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series
Image of HBLALU3800B10 Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series
Image of HBLALU3800B10 Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series
Image of HBLALU3800B10 Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series
Buy America(n) Qualified

Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU3800B10

Metal Raceway, 1 Channel Base, 10', HBLALU3800 Series

  • Satin anodized finish
  • Single and two channel aluminum raceways
  • Resists oxidation, corrosion and fading

General

Catalog Number

HBLALU3800B10

Color

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

HBLALU3800 Series

Material

Aluminum

Series

HBLALU3800

Specifications

  • Device Type - Channel Base
  • Material - Anodized Aluminum
  • Trak Item - Raceway

Style

Single Channel

Type

Base Only

UPC

783585218632

Dimensions

Length

10 ft

Weight

0.75 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

40

Pallet Quantity

240