

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3000BGY
Catalog Number
HBL3000BGY
Color
Gray
Enclosure Type
NEMA 1 Rating
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000 Series
Specifications
Style
Single Channel
Type
Base Only
UPC
783585215020
Length
10 ft
Weight
0.72 lb
Industry Standard(s)
Carton Quantity
100
Pallet Quantity
1