



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3000BIV
Catalog Number
HBL3000BIV
Color
Ivory
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBL3000 Series
Material
Steel
Product Family
HBL3000 Series
Specifications
Style
Single Channel
Type
Base Only
UPC
783585215037
Length
10 ft
Weight
0.72 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
100
Pallet Quantity
1