


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4750B10GY
Catalog Number
HBL4750B10GY
Color
Gray
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBL4750 Series
Material
Steel
Product Family
HBL4750 Series
Specifications
Style
Single Channel
Type
Base Only
UPC
783585216362
Length
10 ft
Weight
1.67 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
50
Pallet Quantity
700