




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU4800B10
Catalog Number
HBLALU4800B10
EU RoHS Indicator
Item Type
HBLALU4800 Series
Material
Aluminum
Series
HBLALU4800
Specifications
Style
Two Channel
Type
Base Only
UPC
783585218731
Length
10 ft
Weight
1.04 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
40
Pallet Quantity
1600