HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU5000B10 Metal Raceway, 2 Channel Base, 10', HBLALU5000
Image of HBLALU5000B10 Metal Raceway, 2 Channel Base, 10', HBLALU5000
Image of HBLALU5000B10 Metal Raceway, 2 Channel Base, 10', HBLALU5000
Image of HBLALU5000B10 Metal Raceway, 2 Channel Base, 10', HBLALU5000
+2
Image of HBLALU5000B10 Metal Raceway, 2 Channel Base, 10', HBLALU5000

Metal Raceway, 2 Channel Base, 10', HBLALU5000

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5000B10

Metal Raceway 2 Channel Base, 10', HBLALU5000

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

General

Catalog Number

HBLALU5000B10

Color

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

HBLALU5000 Series

Material

Aluminum

Series

HBLALU5000

Specifications

  • Device Type - Channel Base
  • Material - Anodized Aluminum

Style

Two Channel

Type

Base Only

UPC

783585110769

Dimensions

Length

10 ft

Weight

1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

40

Pallet Quantity

240