HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
+2
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Buy America(n) Qualified

Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7620B10

Metal Raceway 3-Channel, 10', HBLALU5000/HBLALU7620 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

General

Catalog Number

HBLALU7620B10

Color

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

HBLALU7620 Series

Material

Aluminum

Series

HBLALU7620

Specifications

  • Device Type - Channel Base
  • Material - Anodized Aluminum

Style

Three Channel

Type

Base Only

UPC

783585111056

Dimensions

Length

10 ft

Weight

1.5 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40

Pallet Quantity

1120