




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU7620B10
Catalog Number
HBLALU7620B10
Color
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBLALU7620 Series
Material
Aluminum
Series
HBLALU7620
Specifications
Style
Three Channel
Type
Base Only
UPC
783585111056
Length
10 ft
Weight
1.5 lb
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
40
Pallet Quantity
1120