HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, 45 Degree Flat Elbow, HBL500 Series, Ivory
Image of HBL512IV Metal Raceway, 45 Degree Flat Elbow, HBL500 Series, Ivory

Metal Raceway, 45 Degree Flat Elbow, HBL500 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL512IV

Metal Raceway 45° Flat Elbow, HBL500 Series

For diagonal 45° turns on same surface

General

Catalog Number

HBL512IV

Color

Ivory

EU RoHS Indicator

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Flat

Type

Elbows

UPC

783585216720

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10