HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3000C075GY Metal Raceway, 7.5" Cover, HBL3000 Series, Gray
Image of HBL3000C075GY Metal Raceway, 7.5" Cover, HBL3000 Series, Gray
Discontinued

Metal Raceway, 7.5" Cover, HBL3000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3000C075GY

Metal Raceway, 7.5" Cover, HBL3000 Series, Gray

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

General

Catalog Number

HBL3000C075GY

Color

Gray

EU RoHS Indicator

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 7.5 In.

Style

Precut

Type

Cover Only

UPC

783585215044

Dimensions

Length

7.5 in

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10