HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, White
Image of HBL5786WA Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, White

Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5786WA

Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, White

  • Adjustable Offset Connector
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5786WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423821

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5