

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2400B10IV
Catalog Number
HBL2400B10IV
Color
Ivory
Enclosure Type
NEMA 1 Rating
Item Type
HBL2400 Series
Material
Steel
Series
HBL2400
Specifications
Type - Undivided
Style
Single Channel
Type
Base Only
UPC
783585341439
Length
10 ft
Weight
0.45 lb
Industry Standard(s)
Carton Quantity
50