HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2400BDIV Metal Raceway, Base, HBL2400 Series, 10', Ivory

Metal Raceway, Base, HBL2400 Series, 10', Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2400BDIV

Metal Raceway, Base, HBL2400 Series, 10', Ivory

  • Increased capacity, more than the HBL2000 Series Raceway
  • Divided base allows for dual services within one raceway profile

General

Catalog Number

HBL2400BDIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 Series Base

Material

Steel

Series

HBL2400D

Specifications

Type - Undivided

Style

Divided Channel

Type

Base Only

UPC

783585341446

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50