HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Box Connector, HBL500/700/750 Series, Ivory
Image of HBL5783IVA Metal Raceway, Box Connector, HBL500/700/750 Series, Ivory

Metal Raceway, Box Connector, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5783IVA

Metal Raceway Box Connector, HBL500/700/750 Series

  • Box Connector
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5783IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423753

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5