HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5748SWA Metal Raceway, Box, Low Profile, HBL500/700/750 Series, White

Metal Raceway, Box, Low Profile, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5748SWA

Metal Raceway Box, Low Profile, HBL500/700/750 Series

  • Low Profile
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5748SWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Low Profile

Type

Boxes

UPC

783585423623

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5