HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4750BP Metal Raceway, Bypass Divider, HBL4750 Series
Image of HBL4750BP Metal Raceway, Bypass Divider, HBL4750 Series

Metal Raceway, Bypass Divider, HBL4750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750BP

Metal Raceway Bypass Divider, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL4750BP

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Bypass Divider
  • Trak Item - Fittings

Style

Divider

Type

Miscellaneous Fittings

UPC

783585216386

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5