

Brand: Hubbell Wiring Device-Kellems
Catalog ID: ACMRA
Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.
Raceway Adapter
Application
For Ceiling Mount Sensors
Catalog Number
ACMRA
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Accessories
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Product Family
Dual;Ultrasonic;Passive Infrared
Specifications
Style
Raceway Adapter
Type
Accessories
UPC
783585158631
Diameter
5.06 in
Height
1.14 in
Weight
0.15 lb
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC;120/347V AC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)