HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel
Image of PHPS2AL Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel
Discontinued

Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHPS2AL

Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

PHPS2AL

Color

Almond

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

Plates

UPC

883778115110

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10