

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5735IVA
Catalog Number
HBL5735IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
2-Gang
Series
Style
Distribution
Type
Boxes
UPC
783585423203
Weight
0.65 lb
Number of Gang(s)
2-Gang
Carton Quantity
5