HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Divided Entrance Fitting, HBL4750 Series, Gray
Image of HBL4710DFOGY Metal Raceway, Divided Entrance Fitting, HBL4750 Series, Gray

Metal Raceway, Divided Entrance Fitting, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4710DFOGY

Metal Raceway Divided Entrance Fitting, HBL4750 Series

  • For connecting HBL4750 Raceway with rigid or flexible conduit
  • Concentric 3/4 in., 1 in. and 1 1/4 in. trade size KOs on back and end
  • Full capacity 1 1/4 in. bend radius entrance end fitting
  • Includes 3/4 in., 1in., 1 1/4 in. KO and removable divider

General

Catalog Number

HBL4710DFOGY

Color

Gray

EU RoHS Indicator

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Divided Entrance End Fitting
  • Trak Item - Fittings

Style

Entrance

Type

End Fittings

UPC

783585215679

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1

Pallet Quantity

642