

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6711DFOIV
Catalog Number
HBL6711DFOIV
Color
Ivory
EU RoHS Indicator
Item Type
HBL6750 Series
Material
Steel
Product Family
HBL6750 Series
Specifications
Material - Galvanized Steel
Style
Flat
Type
Elbows
UPC
783585217635
Weight
4.7 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
1