HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Divided Large Radius Flat Elbow, HBL6750 Series, Ivory
Image of HBL6711DFOIV Metal Raceway, Divided Large Radius Flat Elbow, HBL6750 Series, Ivory

Metal Raceway, Divided Large Radius Flat Elbow, HBL6750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6711DFOIV

Metal Raceway Divided Large Radius Flat Elbow, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6711DFOIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Flat

Type

Elbows

UPC

783585217635

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1