HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, End Reducing Connector, HBL2000 Series, Ivory
Image of HBL2089EIV Metal Raceway, End Reducing Connector, HBL2000 Series, Ivory

Metal Raceway, End Reducing Connector, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2089EIV

Metal Raceway End Reducing Connector, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2089EIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

Material - Galvanized Steel

Style

Connector

Type

End Fittings

UPC

783585214467

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5