HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2010A2IV Metal Raceway, Entrance Fitting, HBL2000 Series, Ivory
Image of HBL2010A2IV Metal Raceway, Entrance Fitting, HBL2000 Series, Ivory

Metal Raceway, Entrance Fitting, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2010A2IV

Metal Raceway Entrance Fitting, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL2010A2IV

Color

Ivory

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A;MetalPlugTrak

Specifications

Material - Galvanized Steel

Style

Entrance

Type

End Fittings

UPC

783585214207

Dimensions

Weight

0.037 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Pallet Quantity

2750