HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, Ivory
Image of HBL5737AIVA Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, Ivory

Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5737AIVA

Metal Raceway Extension Box, 1-Gang, 5.5", HBL500/700/750 Series

  • Extension Box
  • 1-Gang
  • 5.5"
  • HBL500/700/750 Series

General

Catalog Number

HBL5737AIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extension

Type

Boxes

UPC

783585423210

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

990