HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Extension Box, 2-Gang, HBL500/700/750 Series, Ivory
Image of HBL57512IVA Metal Raceway, Extension Box, 2-Gang, HBL500/700/750 Series, Ivory

Metal Raceway, Extension Box, 2-Gang, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57512IVA

Metal Raceway, Extension Box, 2-Gang, HBL500/700/750 Series, Ivory

  • Extension Box
  • 2-Gang
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL57512IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extension

Type

Boxes

UPC

783585423647

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1505