HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5739AIVA Metal Raceway, Extension Box, 6.37", HBL500/700/750 Series, Ivory
Image of HBL5739AIVA Metal Raceway, Extension Box, 6.37", HBL500/700/750 Series, Ivory

Metal Raceway, Extension Box, 6.37", HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5739AIVA

Metal Raceway Extension Box, 6.37", HBL500/700/750 Series

  • Extension Box
  • 6.37"
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5739AIVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Style

Extension

Type

Boxes

UPC

783585423333

Dimensions

Weight

0.9 lb

Logistics

Carton Quantity

5