HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5738AFIVA Metal Raceway, Fan Box, HBL500/700/750 Series, Ivory
Image of HBL5738AFIVA Metal Raceway, Fan Box, HBL500/700/750 Series, Ivory

Metal Raceway, Fan Box, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5738AFIVA

Metal Raceway, Fan Box, HBL500/700/750 Series, Ivory

  • Fan Box
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5738AFIVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Style

Fan Box

Type

Boxes

UPC

783585423258

Dimensions

Weight

0.8 lb

Logistics

Carton Quantity

5

Pallet Quantity

945