HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, Ivory
Image of HBL5738IVA Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, Ivory

Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5738IVA

Metal Raceway, Fixture Box, 4.75" Diameter, HBL500/700/750 Series, Ivory

  • Fixture Box
  • 4.75" Diameter
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5738IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Fixture Box

Type

Boxes

UPC

783585423296

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

1470