HUBBELL WIRING DEVICE-KELLEMS
Image of HBL511W Metal Raceway, Flat Elbow, HBL500 Series, White
Image of HBL511W Metal Raceway, Flat Elbow, HBL500 Series, White

Metal Raceway, Flat Elbow, HBL500 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL511W

Metal Raceway, Flat Elbow, HBL500 Series, White

For right angle turns on same surface

General

Catalog Number

HBL511W

Color

White

EU RoHS Indicator

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Product Family

HBL500

Specifications

Material - Galvanized Steel

Style

Flat

Type

Elbows

UPC

783585145235

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10